background-waves

00550570

Product Status| Activei

00550570

Coil 7P/20 Lu 3.5 Mt Pvc-Pur | Series: 7-Pole 24V - Small
info

7-pole 24V electrical coils are used for the electrical connection between a truck tractor and a semitrailer in the commercial vehicles sector. These products are supplied with a cable conforming to ISO 4141, with external sheath made of Polyurethane (TPU) and available only with small size 20mm turn diameter.

The coils are available with plugs according to ISO 1185 for the normal connector and ISO 3731 for the supplementary connector, with plastic or aluminum body. All coils are available in several versions with working lengths between 3 and 4.5m. Coils with molded plugs complete the range with an advantage of water tightness and dustproof to IP65

  • Standards: Conforms to ISO 1185, ISO 3731 and ISO 4141 recommendations and standards.
  • External sheath of Polyurethane (TPU) maintains elasticity even at low temperatures
  • The coils are available with a rubber protection grommet
  • The coils are available with plugs in aluminum or plastic body
PropertyValue
Voltage Rating (V)
24
Cable Material
Polyurethane
Cable Cores
6x1+1x1.5 mmq
Cable Diameter Mm
10.3

00550570 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00550570Coil 7P/20 Lu 3.5 Mt Pvc-Pur

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.