background-waves

00552600

Product Status| Activei

00552600

Complete 7P 24V/N Coil/40 Lu 3.5 Mt | Series: 7-Pole 24V - Medium
info

7-pole 24V electrical coils are used for the electrical connection between a truck tractor and a semitrailer in the commercial vehicles sector. These products are supplied with a cable conforming to ISO 4141, with external sheath made of HYTREL® (TEEE) and available with large size 60mm turn diameter.

The coils are available with plugs according to ISO 1185 for the normal connector and ISO 3731 for the supplementary connector, with aluminum body. All coils are available in several versions with working lengths between 3 and 4.5m.

  • Standards: Conforms to ISO 1185, ISO 3731 and ISO 4141 recommendations and standards.
  • External sheath of HYTREL® (TEEE) has high resistance against mechanical abrasion and chemical agents.
  • The coils are available with a steel cable guards.
  • The coils are available with plugs in aluminum body.
PropertyValue
Voltage Rating (V)
24
Cable Material
HYTREL
Cable Cores
6x1+1x2.5 mmq
Housing
Aluminum
Cable Diameter Mm
10.5

00552600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00552600Complete 7P 24V/N Coil/40 Lu 3.5 Mt

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.