background-waves

00552800

Product Status| Obsoletei
Obsolete Since: | 2/23/2022

00552800

Complete 7P 24V/S Coil/60 Lu 4.5 Mt | Series: 7-Pole 24V - Large
info

15-pole 24V electrical coils are used for the electrical connection between a truck tractor and a semitrailer in the commercial vehicles sector, conforming to ISO/DIS 12098. They are particularlysuited for electrical connections on vehicles transportinghazardous goods, based on the technical specifications givenby ADR/GGVS norms.

These products are supplied with a cable conforming to ISO4141, and with external sheath made of HYTREL® (TEEE) and are available with medium size 40mm turn diameter.

  • Standards: Conforms to ISO 12098 and ISO 4141recommendations and standards.
  • External sheath of HYTREL® (TEEE) has high resistance against mechanical abrasion and chemical agents.
  • The coils are available with a rubber protection grommet.
PropertyValue
Voltage Rating (V)
24
Cable Material
HYTREL
Cable Cores
6x1+1x2.5 mmq
Housing
Plastic
Cable Diameter Mm
10.5

00552800 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00552800Complete 7P 24V/S Coil/60 Lu 4.5 Mt

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.