background-waves

00551300

Product Status| Activei

00551300

Complete Coil 12V.N-7P/20 Lu 3.5 Mt | Series: 7-Pole 12V - Small
info

24V electrical coils with ABS are used to connect a trucks tractor and a semitrailers in the commercial vehicles sector, conforming to ISO 7638-1 and ISO 7638-2. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms.

The cables conform to ISO 4141 with external sheath made of HYTREL® (TEEE) and are available with medium size 40mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards.
  • External sheath of HYTREL® (TEEE) has high resistance against mechanical abrasion and chemical agents and is mostly used by OE manufacturer.
  • All coils are available with a bending protection grommet.
PropertyValue
Voltage Rating (V)
12
Cable Material
Polyurethane
Cable Cores
6x1+1x1.5 mmq
Housing
Aluminum
Cable Diameter Mm
10.3

00551300 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00551300Complete Coil 12V.N-7P/20 Lu 3.5 Mt

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.