background-waves

00550400

Product Status| Activei

00550400

Coil 12V.N Complete 3.5M(6X1+1X1.5) | Series: 7-Pole 12V - Small
info

7-pole 12V electrical coils are used for the electrical connection in the commercial vehicles and automotive sector. These products are supplied with a cable conforming to ISO 4141, with external sheath made of Polyurethane (TPU) and available only with small size 20 mm turn diameter.

All coils are available with plugs according to ISO 1724 for the normal connector, with plastic or aluminum body. The coils are available in several versions with working lengths 3.5 m.

  • Standards: Conforms to ISO 1724, ISO 1185 and ISO 4141 recommendations and standards.
  • Polyurethane (TPU) maintains elasticity even at low temperatures.
  • The coils are available with plugs in aluminum or plastic body.
PropertyValue
Voltage Rating (V)
12
Cable Material
Polyurethane
Cable Cores
6x1+1x1.5 mmq
Housing
Plastic
Cable Diameter Mm
10.3

00550400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00550400Coil 12V.N Complete 3.5M(6X1+1X1.5)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.