background-waves

Series: 7-Pole 12V - Large

7-Pole 12V Large Coils
Product Status| Activei
info

7-pole 12V electrical coils are used for the electrical connection in the commercial vehicles and automotive sector. These products are supplied with a cable conforming to ISO 4141, with external sheath made of HYTREL® (TEEE) and available with large size 60mm turn diameter.

All coils are available with plugs according to ISO 1724 for the normal connector, with plastic or aluminum body. The coils are available in several versions with working lengths 3.5 m.

  • Standards: Conforms to ISO 1724, ISO 1185 and ISO 4141 recommendations and standards.
  • External sheath of HYTREL® ( (TEEE) has high resistance against mechanical abrasion and chemical agents.
  • The coils are available with plugs in aluminum or plastic body.

7-Pole 12V - Large Parts

FiltersFilters

Series: 7-Pole 12V - Large Resources

7-Pole 12V - Large Related Products

Alternates