background-waves

00586000

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00586000

Socket Adr 24V.S/7P 16 Faston | Series: ADR 7-Pole 24V Sockets and Plugs
info

The ADR system consists of a N (Normal) version according to ISO 1185, generally used for standard applications, and a S (Supplementary) version according to ISO 3731 used for additional connections. The S version can be distinguished by its white coloring and by the different order of the contacts, preventing an incorrect connection to the N version.

The series includes special models with 16 rear flat contacts (5 double and 2 triple) in order to split the electrical system of the trailer, avoiding the use of junction boxes.

  • Standards: Conforms to ISO 1185 & ISO 3731 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1185 & ISO 3731
  • IP54 ingress protection
PropertyValue
Voltage Rating (V)
24
Housing
Plastic
Circuitry
7 – 16
Input Terminals
6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass
Output Terminals
12 mm

00586000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00586000Socket Adr 24V.S/7P 16 Faston

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.