ADR 7-Pole 24V Sockets and Plugs Series - ADR 7-Pole 24V Sockets and Plugs

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ADR system consists of a N (Normal) version according to ISO 1185, generally used for standard applications, and a S (Supplementary) version according to ISO 3731 used for additional connections. The S version can be distinguished by its white coloring and by the different order of the contacts, preventing an incorrect connection to the N version.

The series includes special models with 16 rear flat contacts (5 double and 2 triple) in order to split the electrical system of the trailer, avoiding the use of junction boxes.

  • Standards: Conforms to ISO 1185 & ISO 3731 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1185 & ISO 3731
  • IP54 ingress protection

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxHousingCircuitryInput TerminalsOutput TerminalsStockSamplesCompare
0058540024Plastic76x1.5 mmq+1x2.5 mmq Nickel-Plated Brass12 mmCheckOrder
0058640024Plastic76x1.5 mmq+1x2.5 mmq Nickel-Plated Brass12 mmCheckOrder
00585000
Obsolete: 2020 -01-17
24Plastic7 – 166x1.5 mmq+1x2.5 mmq Nickel-Plated Brass12 mmCheck
00586000
Obsolete: 2020 -01-17
24Plastic7 – 166x1.5 mmq+1x2.5 mmq Nickel-Plated Brass12 mmCheck
00595400
Obsolete: 2020 -01-17
24Plastic76x1.5 mmq+1x2.5 mmq Nickel-Plated Brass9±0.2 mmCheck
00596400
Obsolete: 2020 -01-17
24Plastic76x1.5 mmq+1x2.5 mmq Nickel-Plated Brass9±0.2 mmCheck
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 1 items