background-waves

Series: 7-Pole Cables

Produced in accordance with the latest international standards ISO 4041 and ISO 6722
Product Status| Activei
info

ADR cables resist UV-ray and low temperatures, as well as being resistant to oil, weathering and chemicals thanks to the PUR sheathing. In addition they provide for higher resistance against wear, abrasion, microbiotic attack and hydrolysis. The cables have been produced in accordance with the latest international standards ISO 4041 and ISO 6722.

  • Standards: Conforms to ISO 4041 & ISO 6722 recommendations and standards.
  • Wire insulation and inner sheath: PVC
  • Sheath: PUR
  • Min/Max temperatures: -40°C / +85°C

7-Pole Cables Parts

FiltersFilters

Series: 7-Pole Cables Resources

7-Pole Cables Related Products

Alternates