
Series: 7-Pole 24V Plastic Sockets
Consists of a N version complying to ISO 1185, and an S version complying to ISO 3731






The system consists of a N (Normal) version according to ISO 1185, generally used for standard applications, and a S (Supplementary) version according to ISO 3731 used for additional connections. The S version can be distinguished by its white coloring and by the different order of the contacts preventing an incorrect connection to the N version.
The series of sockets includes special models with 16 rear spade contacts (5 double and 2 triple) in order to split the electrical system of the trailer, avoiding the use of junction boxes.
- Standards: Conforms to ISO 1185 & ISO 3731 recommendations and standards
- Accepts all 7-pole plugs that conform to ISO 1185 & ISO 3731
- Screw terminals are mainly intended for the replacement aftermarket
- Flat terminals are generally preferred by OEM harness manufacturers
7-Pole 24V Plastic Sockets Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals |
---|
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|
24 | Plastic | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass Screw | 9 mm | |||
24 | Plastic | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass | 9 mm | |||
24 | Plastic | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass Screw | 9 mm | |||
24 | Plastic | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass | 9 mm | |||
24 | Plastic | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass | 9 mm |