00581700 - 7-Pole 24V Aluminum Sockets Series

Series: 7-Pole 24V Aluminum Sockets Series
Obsolete: 2020 -01-17 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The system consists of a N (Normal) version according to ISO 1185, generally used for standard applications, and a S (Supplementary) version according to ISO 3731 used for additional connections. The S version can be distinguished by its white coloring and by the different order of the contacts preventing an incorrect connection to the N version.

The series of sockets includes special models with 16 rear spade contacts (5 double and 2 triple) in order to split the electrical system of the trailer, avoiding the use of junction boxes. Littelfuse supplies these connectors in both plastic or aluminum body and some versions feature a black anti-oxidating coating.

  • Standards: Conforms to ISO 1185 & ISO 3731 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1185 & ISO 3731.
Property (Mouseover for details) Value
Voltage Rating (Max) 24
Housing Aluminum
Circuitry 7
Input Terminals 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass Screw
Output Terminals 9 mm
To request product environmental information, please complete the Product Environmental Information Request Form.