background-waves

00581400

Product Status| Obsoletei

00581400

Socket 24V.S-7P Al 7 Faston Black M'S | Series: 7-Pole 24V Aluminum Sockets
info

The system consists of a N (Normal) version according to ISO 1185, generally used for standard applications, and a S (Supplementary) version according to ISO 3731 used for additional connections. The S version can be distinguished by its white coloring and by the different order of the contacts preventing an incorrect connection to the N version.

The series of sockets includes special models with 16 rear spade contacts (5 double and 2 triple) in order to split the electrical system of the trailer, avoiding the use of junction boxes. Littelfuse supplies these connectors in both plastic or aluminum body and some versions feature a black anti-oxidating coating.

  • Standards: Conforms to ISO 1185 & ISO 3731 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1185 & ISO 3731.
PropertyValue
Voltage Rating (V)
24
Housing
Aluminum
Circuitry
7
Input Terminals
6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass
Output Terminals
9 mm

00581400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00581400Socket 24V.S-7P Al 7 Faston Black M'S

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.