
Series: 7-Pole 24V Aluminum Plugs
Consists of a N version according to ISO 1185, and an S version according to ISO 3731







The system consists of a N (Normal) version according to ISO 1185, generally used for standard applications, and a S (Supplementary) version according to ISO 3731 used for additional connections. The S version can be distinguished by its white coloring and by the different order of the contacts, preventing an incorrect connection to the N version.
Littelfuse supplies these connectors both with plastic or aluminum body and some versions feature a black anti-oxidating coating.
- Standards: Conforms to ISO 1185 & ISO 3731 recommendations and standards
- Accepts all 7-pole sockets that conform to ISO 1185 & ISO 3731
7-Pole 24V Aluminum Plugs Parts
Filters
Showing 1 to 7 of 7 Total Results
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals |
---|
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|
24 | Aluminum | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass | 9±0.2 mm | |||
24 | Aluminum | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass Screw | 9±0.2 mm | |||
24 | Aluminum | 7 | 6x1.5 mm²+1x2.5 mm² Nickel-Plated Brass | 9±0.2 mm | |||
24 | Aluminum | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass | 9±0.2 mm | |||
24 | Aluminum | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass | 9±0.2 mm | |||
24 | Aluminum | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass Screw | 9±0.2 mm | |||
24 | Aluminum | 7 | 6x1.5 mmq+1x2.5 mmq Nickel-Plated Brass Screw | 9±0.2 mm |