background-waves

Series: 7-Pole 12V Wiring Harness

Wiring cables with electronic trailer control module for cars and campers
Product Status| Activei
info

Wiring cables wit electronic trailer control module for cars and campers. Littelfuse wiring kit and trailer control modules are a simple and effective solution for the trailer lights, both on cars and camper, without any load for the vehicle electrical system.

Built with technologically innovative and high-quality components which increase the reliability and the long-life of the product. Wiring kit with cables and 7-pole sockets connect perfectly to the vehicle lighting indicator with the trailer.

  • Standards: Conforms to ISO 1724 recommendations and standards
  • Error signal from the car check-control
  • Trailer control modules purpose is the vehicle rear fog light switch off when the trailer is connected and the rear fog function is on. Depending on the trailer control modules type, there can be further and different functions.

7-Pole 12V Wiring Harness Parts

FiltersFilters

Series: 7-Pole 12V Wiring Harness Resources

7-Pole 12V Wiring Harness Related Products

Alternates