7-Pole 12V Plastic Body Sockets Series - 7-Pole 12V Plastic Body Sockets

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The series consists of a N (Normal) version complying to ISO 1724, which is generally used for standard applications, and a S (Supplementary) version complying to ISO 3732 to be used for additional connections. The S version can easily be recognized by its white coloring and by the different order of the contacts, thus preventing an incorrect connection to the N version.

Littelfuse supplies these connectors in plastic body with screw and flat terminals. Included in the series of sockets are special versions with rear fog light (00427300) and 16 rear flat terminals (5 double and 2 triple 00405700) to double electrical system on the trailer, avoiding the use of junction boxes.

  • Standards: Conforms to ISO 1724 & ISO 3732 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1724 & ISO 3732
  • Screw terminal versions are mainly intended for the replacement aftermarket
  • Flat terminal versions are generally preferred by OEM harness manufacturers

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxHousingCircuitryInput TerminalsOutput TerminalsStockSamplesCompare
0040110012Plastic76x1.5 mmq+1x1.5 mmq Brass Screw8±1 mmCheckOrder
0040170012Plastic76x1.5 mmq+1x1.5 mmq Brass Screw8±1 mmCheckOrder
0040310012Plastic76x1.5 mmq+1x1.5 mmq Brass8±1 mmCheckOrder
0040370012Plastic76x1.5 mmq+1x1.5 mmq Brass8±1 mmCheckOrder
0040570012Plastic7 – 166x1.5 mmq+1x1.5 mmq Brass8±1 mmCheckOrder
00401780
Obsolete: 2017 -04-17
12Plastic76x1.5 mmq+1x1.5 mmq Nickel-Plated Brass Screw8±1 mmCheckOrder
00427300
Obsolete: 2020 -01-17
12Plastic76x1.5 mmq+1x1.5 mmq Brass Screw8±1 mmCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
00401700 Socket 12V.N-7P/S Screw Term. M'S RoHS No 12/03/2021 PbFree No 12/03/2021 CoC_RoHS9_00401700 REACH219_Declaration_(Contain)_00401700 Yes
12/03/2021
Contains
00403700 Socket 12V.N-7P/S Faston Terminals M'S RoHS No 01/07/2021 PbFree No 01/07/2021 CoC_RoHS9_00403700 REACH209_Declaration_Contain-_00403700 Yes
01/07/2021
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 3 items