background-waves

00421900

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00421900

Socket 12V.N-7P Plast | Series: 7-Pole 12V Plastic Body Round Sockets
info

The series consists of a N (Normal) version complying to ISO 1724, which is generally used for standard applications, and a S (Supplementary) version complying to ISO 3732 to be used for additional connections. The S version can easily be recognized by its white coloring and by the different order of the contacts, thus preventing an incorrect connection to the N version.

Littelfuse supplies these connectors in plastic body with screw and flat terminals. Included in the series of sockets is a special version with the lower body.

  • Standards: Conforms to ISO 1724 & ISO 3732 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1724 & ISO 3732
  • Screw terminal versions are mainly intended for the replacement aftermarket
  • Flat terminals versions are generally preferred by OEM harness manufacturers
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
7
Input Terminals
6x1.5 mmq+1x1.5 mmq Brass Screw
Output Terminals
8±1 mm

00421900 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00421900Socket 12V.N-7P Plast

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.