The series consists of a N (Normal) version complying to ISO 1724, which is generally used for standard applications, and a S (Supplementary) version complying to ISO 3732 to be used for additional connections. The S version can easily be recognized by its white coloring and by the different order of the contacts, thus preventing an incorrect connection to the N version.
Littelfuse supplies these connectors in plastic body with screw and flat terminals. Included in the series of sockets is a special version with the lower body.
Standards: Conforms to ISO 1724 & ISO 3732 recommendations and standards
Accepts all 7-pole plugs that conform to ISO 1724 & ISO 3732
Screw terminal versions are mainly intended for the replacement aftermarket
Flat terminals versions are generally preferred by OEM harness manufacturers
7-Pole 12V Plastic Body Round Sockets Parts
Link has been copied to clipboard
Filters
Series: 7-Pole 12V Plastic Body Round Sockets Resources