7-Pole 12V Metal Body Plugs Series - 7-Pole 12V Metal Body Plugs

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The series consists of a N (Normal) version complying to ISO 1724, which is generally used for standard applications, and a S (Supplementary) version complying to ISO 3732 to be used for additional connections. The S version can easily be recognized by its white coloring and by the different order of the contacts, thus preventing an incorrect connection to the N version.

Littelfuse supplies these connectors both in aluminum body with screw and flat terminals.

  • Standards: Conforms to ISO 1724 & ISO 3732 recommendations and standards
  • Accepts all 7-pole sockets that conform to ISO 1724 & ISO 3732
  • Screw terminal versions are mainly intended for the replacement aftermarket
  • Flat terminal versions are generally preferred by OEM harness manufacturers.

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxHousingCircuitryInput TerminalsOutput TerminalsStockSamplesCompare
0051670012Aluminum76x1.5 mmq+1x1.5 mmq Brass Screw8±1 mmCheckOrder
00516500
Obsolete: 2020 -01-17
12Aluminum76x1.5 mmq+1x1.5 mmq Brass Screw8±1 mmCheck
00516780
Obsolete: 2019 -04-04
12Aluminum86x1.5 mmq+1x1.5 mmq Nickel-Plated Brass Screw8±1 mmCheck
00516900
Obsolete: 2020 -01-17
12Aluminum76x1.5 mmq+1x1.5 mmq Brass Screw8±1 mmCheck
00517700
Obsolete: 2020 -01-17
12Aluminum76x1.5 mmq+1x1.5 mmq Brass8±1 mmCheck
00517780
Obsolete: 2019 -04-18
12Aluminum76x1.5 mmq+1x1.5 mmq Nickel-Plated Brass8±1 mmCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
00516700 12V Plug-N 7P Al Screw Term. M'S RoHS No 11/13/2019 PbFree No 11/13/2019 CoC_RoHS9_00516700 REACH201_Declaration_with_Pb_00516700 Yes
11/13/2019
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 3 items