00431780 - 7-Pole 12V Aluminum Body Round Sockets Series

Series: 7-Pole 12V Aluminum Body Round Sockets Series
Obsolete: 2020 -01-17 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The series consists of a N (Normal) version complying to ISO 1724, which is generally used for standard applications, and a S (Supplementary) version complying to ISO 3732 to be used for additional connections. The S version can easily be recognized by its white coloring and by the different order of the contacts, thus preventing an incorrect connection to the N version.

Littelfuse supplies these connectors in aluminum body with screw and flat contacts. Included in the series of sockets are also special versions with rear fog light (00437200) and 16 rear flat terminals (5 double and 2 triple 00435700) to double electrical system on the trailer, avoiding the use of junction boxes.

  • Standards: Conforms to ISO 1724 & ISO 3732 recommendations and standards
  • Accepts all 7-pole plugs that conform to ISO 1724 & ISO 3732
  • Screw terminals versions are mainly intended for the replacement aftermarket
  • Flat terminals versions are generally preferred by harness manufacturers.
Property (Mouseover for details) Value
Voltage Rating (Max) 12
Housing Aluminum
Circuitry 7
Input Terminals 6x1.5 mmq+1x1.5 mmq Nickel-Plated Brass Screw
Output Terminals 8±1 mm
To request product environmental information, please complete the Product Environmental Information Request Form.