background-waves

00681700

Product Status| Activei

00681700

Socket 3P Faston 2 Holes Menber'S | Series: 3-Pole Socket
info

The 3-pin connection system according to DIN 9680 is used on tractors and tractors agricultural machines for the electrical connection of end users, such as mowers, construction forks and sweepers, with a maximum current absorption of 25A.

  • Easy to assemble
  • Multiple connection possibilities (festoon connector)
  • Robust plastic body with high mechanical strength
PropertyValue
Voltage Rating (V)
24
Housing
Plastic
Circuitry
3

00681700 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00681700Socket 3P Faston 2 Holes Menber'S

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.