background-waves

Series: 2-Pole Socket

Used for the electrical connection of accessories on vehicles with 12V and 24V electrical system
Product Status| Activei
info

These connectors are used for the electrical connection of inspection lights, beacons and other accessories on vehicles with 12V and 24V electrical system.

The sockets are available for in-the-cab mounting, with and without lid, and in a version for external mounting.

  • Standards: Conforms to ISO 4165 recommendations and standards
  • Contacts made of brass with 6.3 mm screw or spade terminals

2-Pole Socket Parts

FiltersFilters

Series: 2-Pole Socket Resources

2-Pole Socket Related Products

Alternates