
Series: 2-Pole Plug
Used for the electrical connection of inspection lights, beacons and other accessories





These connectors are used for the electrical connection of inspection lights, beacons and other accessories on vehicles with 12V and 24V electrical system.
The sockets are available for in-the-cab mounting, with and without lid, and in a version for external mounting.
- Standards: Conforms to ISO 4165 recommendations and standards
- Contacts made of brass with 6.3 mm screw or spade terminals
2-Pole Plug Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals |
---|
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|
24 | Plastic | 2 | 6 mm | ||||
24 | Plastic | 2 | Screw | 6 mm | |||
24 | Plastic | 2 |