background-waves

00521130

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00521130

"Complete 15P Coil Lu.3.0 ""Fair""" | Series: 15-Pole 24V - Small
info

15-pole 24V electrical coils are used for the electrical connection between a truck tractor and a semitrailer in the commercial vehicles sector, conforming to ISO/DIS 12098. They are particularly suited for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms.

These products are supplied with a cable conforming to ISO 4141 and with external sheath made of Polyurethane (TPU) and are available only with small size 30mm turn diameter.

  • Standards: Conforms to ISO 12098 and ISO 4141 recommendations and standards.
  • Polyurethane (TPU) maintains elasticity even at low temperatures.
  • The coils are available with a bending protection grommet.
PropertyValue
Voltage Rating (V)
24
Cable Material
Polyurethane
Cable Cores
12x1.3+3x2 mmq
Housing
Plastic
Cable Diameter Mm
14

00521130 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00521130"Complete 15P Coil Lu.3.0 ""Fair"""

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.