background-waves

00560200

Product Status| Activei

00560200

Adapter 24V-S15/P7.N-S M'S | Series: 7-Pole - 15-Pole Adapters
info

Various types of adaptors available to connect 7-pole Normal (ISO 1185) and Supplementary (ISO 3731) system to the newest 15-pole system (ISO 12098) and vice versa.

  • Ultra compact style
  • 15-pole plug to two sockets - 7-pole 24V Normal and Supplementary
  • 00560200 is molded body
PropertyValue
Voltage Rating (V)
24
Housing
Plastic
Circuitry
15 – 7
Input Terminals
Nickel-Plated Brass

00560200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00560200Adapter 24V-S15/P7.N-S M'S

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.