background-waves

00504800

Product Status| Activei

00504800

Socket 12V.N-7P/2P Faston Plastic | Series: 7-Pole and 13-Pole Special Sockets
info

Special purpose 7-pole 12V connector with a 2-pole socket

PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
7
Input Terminals
Brass Screw

00504800 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00504800Socket 12V.N-7P/2P Faston Plastic

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.