









Various types of adaptors with older system cable and new system micro adapter are available to connect the older 7-pole Normal (N) and Supplementary (S) system to the newest 13-pole system and vice versa.
These adapters are used for electrical connections between a vehicle and a trailer or caravan with 12V electrical system.
- Standards: Conforms to ISO 1124 and ISO 11446
- Greater mechanical resistance
- More reliable and safe electrical connection
- Nickel-plated brass contacts
7-Pole and 13-Pole Adapters Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals |
---|
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | |
---|---|---|---|---|---|---|
12 | Plastic | 13 – 7 | Nickel-Plated Brass | |||
12 | Plastic | 13 – 7 | Nickel-Plated Brass | |||
12 | Plastic | 13 – 7 | Nickel-Plated Brass | |||
12 | Plastic | 13 – 7 | Nickel-Plated Brass |