background-waves

00250961

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00250961

Towbar Wir. Kit Celu-Can1 M'S 13P Micro | Series: 13-Pole 12V Wiring Harness
info

13-pole ISO 11446 wiring cables with trailer electronic control module for cars, caravans and campers. Littelfuse wiring kit and trailer control modules are a simple and effective solution for the trailer lights driving, both on cars and camper, without any load for the vehicle electrical system.

Built with technologically innovative and high-quality components which increase the reliability and the long-life of the product. Wiring kit with cables and 13-pole sockets connect perfectly to the vehicle lighting indicator with the trailer.

  • Standards: Conforms to ISO 1724 recommendations and standards
  • Error signal from the car check-control
  • Trailer control modules purpose is the vehicle rear fog light switch off when the trailer is connected and the rear fog function is on. Depending on the trailer control modules type, there can be further and different functions.
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
13
Input Terminals
Nickel-Plated Brass Screw

00250961 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00250961Towbar Wir. Kit Celu-Can1 M'S 13P Micro

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.