background-waves

00421462

Product Status| Obsoletei
Obsolete Since: | 1/17/2020

00421462

Socket 12V 13P/Sr-2M Micro- Screw Term. | Series: 13-Pole 12V Sockets
info

13-pole sockets & plugs 12V ISO 11446. Provides a single connector for all the connections required in the older 7-pole 12V system type N and S.

Advantages are greater mechanical resistance, higher water tightness and a more reliable safe electrical connection. Nickel-plated brass contacts, rear screw terminals or crimp type. The socket is also available in a version with a micro switch, triggered off by fitting in the plug, for the commutation of the rear fog light from the car/vehicle to the trailer or caravan.

  • Standards: Conforms to ISO 11446
  • Greater mechanical resistance
  • More reliable and safe electrical connection
  • The screw and crimp contacts version
  • Nickel-plated brass contacts
PropertyValue
Voltage Rating (V)
12
Housing
Plastic
Circuitry
13
Input Terminals
7x1.5 mmq+5x2.5 mmq Nickel-Plated Brass Screw
Output Terminals
8±1 mm

00421462 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
00421462Socket 12V 13P/Sr-2M Micro- Screw Term.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.