







13-pole sockets & plugs 12V ISO 11446. Provides a single connector for all the connections required in the older 7-pole 12V system type N and S.
Advantages are greater mechanical resistance, higher water tightness and a more reliable safe electrical connection. Nickel-plated brass contacts, rear screw terminals or crimp type. The socket is also available in a version with a microswitch, triggered off by fitting in the plug, for the commutation of the rear fog light from the car/vehicle to the trailer or caravan.
- Standards: Conforms to ISO 11446
- Greater mechanical resistance
- More reliable and safe electrical connection
- The screw and crimp contacts version
- Nickel-plated brass contacts
13-Pole 12V Sockets Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals |
---|
Part Number | Actions | Voltage Rating (V) | Housing | Circuitry | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|
12 | Plastic | 13 | 7x1.5 mmq+5x2.5 mmq Nickel-Plated Crimped Brass | 8±1 mm | |||
12 | Plastic | 13 | 7x1.5 mmq+5x2.5 mmq Nickel-Plated Brass Screw | 8±1 mm | |||
12 | Plastic | 13 | 7x1.5 mmq+5x2.5 mmq Nickel-Plated Brass Screw | 8±1 mm |