background-waves

05930700

Product Status| Activei

05930700

Relay For Rear Fog Lights | Series: 05930100
info

The 05930100 Series 32V Time Delay Relay with 24V Coil is a device with low current absorption that triggers a relay contact after a programmed time via an electronic circuit.

This model (05930700) is for rear fog lights. It has single-pole, single-throw (SPST) circuitry and a maximum output load of 2 x 21W.

PropertyValue
Current Rating (Continuous) in Amps
5
Voltage Rating (V)
32
Circuitry
SPST
Ingress Protection
IP51
Input Terminals
Faston
Output Terminals
Faston
Mounting Method
Faston
Temperature Maximum (°C)
60
Temperature Minimum (°C)
-40
Housing
Black Thermoplastic PA66 (A0520FN03 25% GF UL94VO)
Coil Voltage
24
  • Single-pole, single-throw (SPST) circuitry
  • Maximum output load of 2 x 21W
  • Interchangeable with IVECO 500376909

05930700 Applications

Highlights Section

  • Rear Fog Lights

05930700 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
05930700 Relay For Rear Fog Lights

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.