background-waves

24848

Product Status| Activei

24848

SOL 48V 126OHM CONT | Series: Plastic Body Continuous Duty SPST
info

Designed for heavy-duty vehicles and equipment, this Plastic-Body Continuous-Duty SPST Series Heavy-Duty Solenoid Relay (24848) features a 225 A continuous current rating and a 48 V insulated coil with a coil impedance of 126 ohms.

The Cole Hersee solenoid relay has two 10-32 stud coil terminals, two 5/16"-24 copper studs, and an L-style metal bracket.

PropertyValue
Current Rating (Continuous) in Amps
225
Circuitry
SPST
Contacts
Copper
Normal Position
Normally Open
Housing
Plastic
Coil Type
Solenoid
  • Continuous current rating of 225 A and an inrush rating of 600 A @ 5 seconds ON, 5 minutes OFF, maximum of 20 seconds ON
  • 48 V coil rating and 48 V maximum operating voltage
  • Coil impedance of 126 ohms
  • Copper contacts
  • Insulated coil with two 10-32 stud terminals
  • L-style metal bracket

24848 Applications

Highlights Section

  • Heavy-Duty Vehicles
  • Material Handling
  • Hydraulic Systems
  • Large DC Machinery
  • Electric Vehicles

24848 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24848SOL 48V 126OHM CONT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.