background-waves

24824-01

Product Status| Activei

24824-01

SOL 24V 32OHM CONT | Series: Plastic Body Continuous Duty SPST
info

Designed for heavy-duty vehicles and large machinery, this Plastic-Body Continuous-Duty SPST Series Heavy-Duty Solenoid Relay (24824-01) features a 225 A continuous current rating and an insulated 24 V coil with stud terminals and a coil impedance of 32 ohms.

The Cole Hersee solenoid relay has silver contacts and an L-style metal bracket.

PropertyValue
Current Rating (Continuous) in Amps
225
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Plastic
Coil Type
Solenoid
  • Continuous current rating of 225 A and an inrush rating of 600 A @ 5 seconds ON, 5 minutes OFF, maximum of 20 seconds ON
  • 24 V coil rating and 27 V maximum operating voltage
  • Coil impedance of 32 ohms
  • Silver contacts
  • Insulated coil with two 10-32 stud terminals
  • L-style metal bracket

24824-01 Applications

Highlights Section

  • Heavy-Duty Vehicles
  • Material Handling
  • Hydraulic Systems
  • Large DC Machinery
  • Electric Vehicles

24824-01 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24824-01SOL 24V 32OHM CONTRoHS8/8/2024Pb-Free8/8/2024Pdf IconCoC_RoHS10_24824-01

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.