background-waves

24021

Product Status| Activei

24021

SOLENOID 12V | Series: Intermittent Duty SPST
info

Our Intermittent-Duty SPST Series Solenoid Relays are available in a wide variety of configurations to meet various remote-switching and starting applications in heavy-duty trucks, buses, marine vehicles, and more. This solenoid relay model (24021) features a 12 V dc grounded coil with a coil impedance of 3.8 ohms and is rated for 500 A make, 100 A break.

The four-stud, normally open solenoid has a natural molded phenolic case and plated steel parts.

PropertyValue
Circuitry
SPST
Contacts
Copper
Housing
Phenolic
Coil Type
Solenoid
Intermittent Time
10 sec On - 20 min Off
  • 500 A make, 100 A break rating
  • 12 V dc grounded coil with a coil impedance of 3.8 ohms
  • Because the coil is grounded through the bracket of the solenoid, the solenoid must be mounted on a clean metal surface free of contamination
  • Four-stud solenoid with a natural molded phenolic case and plated steel parts
  • Contains ignition coil resistor shorting circuit
  • Vibration rating of 2 G's x 2.5 hours each axis
  • Flat bracket style
  • Included hardware is assembled

24021 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24021SOLENOID 12V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.