background-waves

90340

Product Status| Activei

90340

DPDT 24V RELAY | Series: HCR-6
info
Relays control circuits through a low-power signal. An electro-magnetic current actuates the relay, creating a closed circuit within the device. General purpose relays are used in applications including HVAC systems, standby power supplies and telephone exchanges. We carry extensive inventory to meet delivery schedules.
PropertyValue
Contactor Form per Circuit
DPDT
Full Load Current Inductive (A)
12
Full Load Current Resistive
15
Input Voltage Maximum (V)
26.4
Mechanical Life Expectancy
1 Million cycles
Nominal Coil Voltage (V)
24
Electrical Life Expectancy Inductive
100,000 operations
Electrical Life Expectancy Resistive
250,000 operations
Locked Rotor Current
60
Mounting Method
Chassis Mount
Must Release Voltage
4.8
Pull In Voltage (V)
20.4
Switching Voltage Maximum (V)
24
Termination Type
"0.250"" quick-connect lug terminals"
Operating Temperature
-55° to 125°C
Temperature Maximum (°F)
257
Packaging
Box
Temperature Minimum (°F)
-67
Special Function
Class B insulation system

90340 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
HCRY62CQ1AA999DPDT 24V RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.