background-waves

02040090Z

Product Status| Activei

02040090Z

RELAY 5-PIN MICRO 12V/35A (301) | Series: ISO Micro Relays
info

This ISO Micro Relays Series 16 V Max 35 A SPDT ISO 280 Micro 5-Pin Relay (02040090Z) features single-pole, double-throw (SPDT) circuitry. Its 14 V dc isolated coil has a coil impedance of 104 ohms and features resistor suppression.

PropertyValue
Mounting Method
None
Suppression
Resistor
Sealing
None
Current Rating (Continuous) in Amps
35
  • N.O. 35 A / N.C. 20 A continuous current rating
  • SPDT circuitry
  • 14 V dc isolated coil
  • Coil impedance of 104 ohms
  • Resistor suppression
  • 2.8 mm blade terminals

02040090Z Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02040090ZRELAY 5-PIN MICRO 12V/35A (301)RoHS7/1/2019Pb-Free7/1/2019Yes7/1/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.