background-waves

08070900

Product Status| Activei

08070900

Electrical Bms TGC/RME-M2 12V-24V (+) | Series: Time Delay Series
info

The 32V 250A Heavy-Duty Latching Time Delay Relay (08070900) disconnects the battery from the vehicle electrical system with voltage self-recognition. It is rated for 12V/24V with a voltage range of 8.5V to 32V.

Thanks to its IP67/X9K dust-tight, waterproof rating, non-volatile memory, low-battery alert system, and thermal protection, this heavy-duty latching time delay relay is ideal for heavy-duty trucks, buses, construction and agricultural equipment, and military applications.

The bi-stable remote battery disconnect relay also features immediate switch ON, controlled switch OFF, a programmable delay time from 1 second to 1 hour, and service state managing (service switch OFF and switch ON).

PropertyValue
Voltage Rating (V)
24
Ingress Protection
IP67, IPX9K
Ignition protection
UNECE R10 Rev05
Temperature Maximum (°C)
100
Temperature Minimum (°C)
-40
Current Rating (Continuous) in Amps
250

08070900 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
08070900Electrical Bms TGC/RME-M2 12V-24V (+)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.