background-waves

24200

Product Status| Activei

24200

SOL 12V LATCH | Series: Latching Solenoid
info

The Continuous-Duty SPST Series 36 V 110 A Latching Solenoid Relay (24200) is designed with a plated steel housing, latched single-pole, single-throw (SPST) circuitry, and a 12 V coil.

This insulated solenoid features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

A momentary SPST normally off switch (not included) or the equivalent should be used to actuate this latching solenoid relay.

PropertyValue
Current Rating (Continuous) in Amps
110
Voltage Rating (V)
12
Circuitry
SPST
Contacts
Copper
Housing
Plated Steel
  • 110 A continuous current rating
  • 12 V coil and a coil impedance of 3.1 ohms
  • Four-stud solenoid relay
  • Latching SPST circuitry
  • Flat bracket
  • Includes hex nuts and lock washers

24200 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
24200SOL 12V LATCH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.