background-waves

880086

Product Status| Activei

880086

Relay HD 12V 300A DTM | Series: HD Series
info

The HD Series 16 V 300 A Heavy-Duty High-Current Magnetically Latching Bistable Relay (880086) is a remotely operated bistable relay disconnect designed for high-current circuits and applications that demand high performance, such as large inverter loads and high ambient temperature situations. Sealed to an IP67/IP69K rating, this heavy-duty automotive relay is built to withstand dust, water, and harsh weather, as well as environments with high shock and vibration.

The HD series bistable relay provides significant cost and weight benefits by eliminating the need to route heavy copper cables to more conveniently located mechanical-only disconnects. Cables can instead be routed directly to loads with the HD series relay positioned close to the battery or in line with the desired cable routing. Remote control of the HD latching relay can then be located in any convenient location on the vehicle with a finewire harness linking the HD relay to the control switch.

PropertyValue
Current Rating (Continuous) in Amps
300
Current Rating (inrush) in Amps
1500
Voltage Rating (V)
16
Ingress Protection
IP67, IP69K
Output Terminals
Stud
Contacts
Silver Alloy
Hardware
Hex Nut
Connector
Deutsch
Housing
Black Thermoplastic
Agency Approval - Shock
10 G
Ignition protection
ISO 8846, SAE J1171
Temperature Maximum (°C)
85
Temperature Minimum (°C)
-50
Agency Approval - Humidity
0-95% RH
Circuitry
SPST
Coil Type
Magnetically Latched
Input Terminals
Stud
Mounting Method
Bolt Down
Agency Approval - Vibration
8 G
Flammability Standard
UL 94 V-0
Coil Voltage
12
  • Rated for 16 V dc maximum voltage and up to 300 A continuous current
  • 12 V dc magnetically latched bistable coil
  • Dielectric withstand voltage of 1100 V dc for 2 minutes

880086 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
880086Relay HD 12V 300A DTM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.