background-waves

Series: HWB60_AL

58 V 250 A Hard-Wired Waterproof Power Distribution Box with AssureLatch™
Product Status| Activei
info

Are you looking for a compact, easy-to-install waterproof fuse and relay box? The HWB60-AL Series Hard-Wired Waterproof Power Distribution Box with AssureLatch™ is a great choice for protecting accessory circuits and overflow circuits from a main power distribution module (PDM). This DC power distribution box is also ideal for use as the main power distribution block in small vehicles.

Accepting MINI® fuses, MINI® circuit breakers, MCASE™ fuses (adapter required; sold separately), diodes, and ISO 280-style relays, including 4-pin single-throw relays and 5-pin double-throw relays, this hard-wired power distribution box allows you to customize your own circuitry utilizing direct wire-to-component connections. Terminal position assurance (TPA) locks offer secondary protection to keep the wires in place. The HWB60-AL series uses Delphi Metri-Pack 280 tanged terminals, cable seals, and cavity plugs (not included).

The thermoplastic cover and gasket help ensure this dust-tight, waterproof power distribution box meets IP67 and IP69K or IP68 and IP69K rating standards, depending on the model. Plus, the HWB60-AL series features AssureLatch™ positive-sealing latches that keep the cover securely in place.

  • Holds 30 MINI® fuses or a combination of MINI® fuses, MINI® circuit breakers, MCASE™ fuses (adapter required; sold separately), and ISO 280 relays
  • Maximum total continuous current rating of 250 A
  • Elimination of internal bussing allows the user to customize the circuitry with direct wire-to-component connections
  • IP67/IP69K or IP68/IP69K sealed waterproof power distribution block stands up to road splash and can be installed nearly anywhere on the vehicle
  • AssureLatch™ positive-sealing latches keep the cover securely in place while allowing for fast service
  • Terminal position assurance (TPA) locks help prevent disconnection of wires due to vibration and accidental snagging
  • Dovetail features enables expansion with multiple HWB60 or HWB60-AL units or other compatible interlocking PDMs and fuse holders
  • Available with high-temperature Gore vent that allows pressure to be released to maintain IP ratings at higher temperatures
  • Thermoplastic base and cover with a UL 94 V-0 flammability rating

HWB60_AL Parts

FiltersFilters

HWB60_AL Applications

Highlights Section

  • Work Trucks and Specialty Equipment
  • Emergency Vehicles
  • Construction Site Support Equipment
  • Oil and Gas Drilling Equipment
  • Marine Vehicles and Equipment

Series: HWB60_AL Resources

HWB60_AL Related Products

Alternates