background-waves

Series: ZCASE® FHZ

80 V 400 A Bolt-Down Fuse Box Power Distribution Modules
Product Status| Activei
info

ZCASE® FHZ Series bolt-down power distribution modules are configurable five-stud and seven-stud fuse holders designed for primary high-current power distribution. They use a power input terminal, which is usually paired with a ZCASE® shunt for the input. With common bussed power, configurable studs (M6, M8, or M10), and appropriate ZCASE® fuses (sold separately, unless indicated), a wide variety of automotive power distribution module (PDM) configurations are possible. In addition, dust covers keep dust out of the backside of the fuse box, while a cover protects the fuses from debris.

  • Flexible bussing options and configurable stud sizes improve assembly poka-yoke
  • MIDI range ZCASE® fuses (40 A to 200 A) and MEGA range ZCASE® fuses (80 A to 600 A) can be used in any location
  • Stainless steel nuts can be applied with high-speed nut runners
  • Corrosion-resistant coatings

ZCASE® FHZ Parts

FiltersFilters

ZCASE® FHZ Applications

Highlights Section

  • Construction Equipment
  • Agricultural Equipment
  • Body Builders
  • Heavy-Duty Trucks
  • Medium-Duty Trucks

Series: ZCASE-FHZ Resources

ZCASE® FHZ Custom Products Request

Need your ZCASE® FHZ parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Project Details

Please indicate circuits, amperage per circuit, fuse/relay/circuit breaker count, CAN/LIN functionality, and all other product requirements for your application. 
Please list any additional requirements not indicated above that Littelfuse should be aware of in making recommendations.
If you have a current solution, who manufactures your current product?
If you have a current solution, what part number are you using?
MM/DD/YYYY
If you require the product to operate in extreme environments, please indicate IP, vibration, shock or any other special environmental conditions.
Please list any UL, SAE, RoHS, or other agency approvals you require for this product.