background-waves

868-958

Product Status| Activei

868-958

#50 CABLE SEAL | Series: MDB5
info

This #50 Cable Seal (868-958) is a component part of the MDB5 Series MEGA® & MIDI® Fuse Power Distribution Box. The silicone input seal helps the fuse box to achieve IP67 and IP69K dust-proof and waterproof ratings and is compatible with 50 mm2 cable.

  • #50 input cable seal made of silicone material
  • Fits the MDB5 Series MEGA® & MIDI® Fuse Power Distribution Box to achieve IP67 and IP69K waterproof ratings
  • Compatible with 50 mm2 cable

868-958 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
868-958#50 CABLE SEAL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.