MDB Series - 58 V 200 A Waterproof MIDI® Fuse Power Distribution Box

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MDB Series 58 V 200 A Waterproof MIDI® Fuse Power Distribution Box is an internally bussed fuse holder designed for the high current loads and harsh conditions typically seen in applications such as construction vehicles and agricultural equipment. Effectively acting as a power distribution module, the rugged fuse box is available in configurations for holding two or three MIDI® or BF1 fuses (sold separately) to meet your application requirements.

The sealed, waterproof fuse box carries IPX7 and IPX9K ratings, making it ideal for applications close to the battery or for mounting in exposed locations. To keep the sealed cover securely in place, the MDB Series fuse holder features AssureLatch™ yellow positive-sealing latches.

Features and Benefits

  • Internally bussed for high-current power distribution
  • Accepts two or three MIDI® fuses (sold separately), depending on the configuration
  • Sealed box has IPX7 and IPX9K ratings to ensure a waterproof enclosure that can be mounted in exposed locations or near the battery
  • AssureLatch™ yellow positive-sealing latches keep the cover securely in place while allowing for fast service
  • Cover features a built-in spot for keeping a spare fuse, which allows simple replacement
  • Outside of the cover has a spot for a fuse label to identify the protected circuits
  • Included tether connects the cover to the base to prevent loss during service
  • Optional cable seals are available for various wire sizes
  • M5 thread studs are included for fuse installation

Applications

  • Construction Vehicles
  • Agricultural Equipment
  • High Current Loads

Access specifications, certifications, check availability and order parts below

Catalog #Fuse TypeInput TerminalsOutput TerminalsCurrent Rating (Continuous) in AmpsIngress ProtectionNumber of CavitiesDimensionsTemperature Maximum CelsiusTemperature Minimum CelsiusMounting MethodHousingRecommended TorqueStockSamplesCompare
04980932.XMIDIM5 StudM5 Stud200IP67, IP69K21.3425 H x 3.322 W x 4.7845 L in. (38 x 68 x 131 mm)85-40Bolt DownMounting: 6-8Nm – Fuse: 5NmCheckOrder
04980932ZXTMIDIM5 StudM5 Stud20021.3425 H x 3.322 W x 4.7845 L in. (38 x 68 x 131 mm)85-40Bolt DownUL94-V1Mounting: 6-8Nm – Fuse: 5NmCheckOrder
04980933.XMIDIM5 StudM5 Stud200IP67, IP69K35.147 H x 1.335 W x 3.321 L in. (38 x 68 x 131 mm)85-40Bolt DownUL94-V2Mounting: 6-8Nm – Fuse: 5NmCheckOrder
04980933ZXTMIDIM5 StudM5 Stud20031.3425 H x 3.322 W x 4.7845 L in. (38 x 68 x 131 mm)85-40Bolt DownUL94-V3Mounting: 6-8Nm – Fuse: 5NmCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
04980932.X 2 Way Sealed Midi Holder Loaded RoHS No 01/07/2016 PbFree No 01/07/2016 CoC_RoHS10_04980932.X REACH219_Declaration_04980932.X No
Does not Contain
04980932ZXT 2 Way Sealed Midi Holder RoHS No 05/27/2015 PbFree No 05/27/2015 No
04980933.X 3 Way Sealed Midi Holder Loaded RoHS No 09/05/2018 PbFree No 09/05/2018 CoC_RoHS10_04980933.X REACH209_Declaration_04980933.X Yes
09/05/2018
Does not Contain
04980933ZXT 3 Way Sealed Midi Holder RoHS No 05/27/2015 PbFree No 05/27/2015 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.