background-waves

880195400

Product Status| Activei

880195400

Mega holder 2 Pos w/out Fuses | Series: HPDM
info

The HPDM Series 70 V Max 600 A 2-Pole MEGA® Fuse Power Distribution Module (880195400) is a heavy-duty fuse box designed for OEM and aftermarket applications in the commercial vehicle industry.

When connected to a vehicle's electrical system, it provides two high-current MEGA® fuse-protected circuit outputs (fuses sold separately) as well as an unfused output that can optionally be used to parallel multiple power distribution modules or deliver power to circuits that do not require circuit protection.

A separate fuse compartment provides a seal that protects the fuses and their terminations from harsh environments. This allows for permanent cable connections that can be dielectrically sprayed without affecting the fuses.

PropertyValue
Fuse Type
MEGA
Input Terminals
M8 Stud
Output Terminals
2
Ingress Protection
IP67, IP69K
Number of Cavities
2
Dimensions
5.0635 H x 1.732 W x 4.898 L in. (129 mm)
Temperature Maximum (°C)
105
Temperature Minimum (°C)
-50
Mounting Method
Bolt Down
  • Accepts two MEGA® fuses (sold separately)

880195400 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
880195400Mega holder 2 Pos w/out Fuses

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.