background-waves

Series: MiniFlec

Sealed Configurable Power Distribution Module
Product Status| Activei
info

The MiniFLEC™ Sealed Configurable Power Distribution Module (PDM) can be used for main electrical system protection and distribution or as a secondary power distribution box to add more capacity.

This front-access, internally bussed, connectorized PDM accepts plug-in devices, such as automotive fuses, diodes, and relays to protect and control complex electrical systems. An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.

Its dust-tight, waterproof enclosure, which protects internal circuitry from harsh conditions, such as high shock, vibration, moisture, and contaminants, is built for rugged commercial vehicle applications.

The MiniFLEC™ PDM can be purchased as a standard unloaded power distribution box (LFMX0007Z-01) or it can be built to your design requirements as a special order product. Please speak to your local Littelfuse representative for additional details.

  • The configurable PDM accepts automotive fuses, diodes, and relays to protect and control complex electrical systems
  • Rugged, reinforced-nylon enclosure with a UL94 V-0 flammability rating protects internal circuitry from harsh conditions
  • IP67-rated sealed power distribution box is dust-tight and protected against temporary submersion in water
  • Tethered cover securely latches to base with positive AssureLatch™ yellow latches
  • Standard unit accepts 3 Form C 280 series relays, 3 Form A 280 Ultra Micro relays, and 1 ISO MINI relay, as well as 11 MINI® and 2 MCASE+® fuses
  • All relays share a common ground circuit
  • Designed with rear-fed connectors to allow panel mounting and with base compression limiters to prevent overtorquing during mounting
  • The standard MiniFLEC™ PDM includes 6 spare fuse locations (4 MINI® fuses & 2 MCASE+® fuses)

MiniFlec Parts

FiltersFilters

MiniFlec Applications

Highlights Section

  • Heavy Trucks
  • Emergency Vehicles
  • Mining
  • Construction
  • Agriculture

Series: MiniFlec Resources

MiniFlec Related Products

Alternates