The EPC Internally Bussed Sealed Power Distribution Module (PDM) is a configurable, connectorized automotive power distribution box for main electrical system power distribution and protection in commercial vehicles.
This power distribution module has a dense concentration of high-power circuits and accepts plug-in devices, including automotive fuses, circuit breakers, diodes, and relays to protect and control complex electrical systems.
An internally mounted Printed Circuit Board (PCB) allows bussed connections to a large number of devices.
The EPC power distribution module can be built specifically to your design requirements as a special order product. Please talk to your local representative for additional details.
- Configurable PDM accommodates plug-in devices, such as fuses, circuit breakers, diodes, and ISO 280 relays (sold separately)
- IP67/IP69K-rated sealed enclosure protects internal circuitry from harsh environmental conditions, including shock, vibration, dust, and water
- Electrical connectors support surface mount applications
- Two separate power input buses
- Tether connects the cover to the base to prevent misplacement
- Lid features five spare fuse locations
- Electrical connectors support surface mount applications. Connectors configurable with various power I/0 supported
- Rugged enclosure sealed to an IP67 rating protects internal circuitry from moisture, contaminants, shocks, and vibrations
- Included tether connects cover to base preventing misplacement
- Lid includes 5 spare fuse locations
EPC Parts
Filters
Part Number | Actions | Fuse Type | Current Rating (Continuous per Circuit) in Amps (A) | Current Rating (Continuous) in Amps | Ingress Protection | Number of Cavities | Dimensions | Temperature Maximum (°C) | Temperature Minimum (°C) | Mounting Method |
---|
Part Number | Actions | Fuse Type | Current Rating (Continuous per Circuit) in Amps (A) | Current Rating (Continuous) in Amps | Ingress Protection | Number of Cavities | Dimensions | Temperature Maximum (°C) | Temperature Minimum (°C) | Mounting Method | |
---|---|---|---|---|---|---|---|---|---|---|---|
MINI | Relays | 30A | 160 | IP67, IP69K | 27 | 2.73 H x 6.125 W x 7.125 L in. (179 mm) | 85 | -40 | Bolt Down |
EPC Applications
- Heavy Trucks
- Construction
- Agriculture
- Emergency Vehicles
- Material Handling
Series: EPC Resources

Power Distribution Modules Brochure
Find information about the dc power distribution solutions we offer for heavy trucks, agricultural vehicles, and construction and mining equipment.

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

EPC Series Spotlight

cvp-3D-Model-EPC-landing-page.png