background-waves

Series: HHS

Hard Start Kit
Product Status| Activei
info
The HHS Series Hard Start Kits are used to improve the starting torque of single-phase electric motors. The kit consists of a start capacitor and a switching mechanism. The start capacitor increases the current through the start winding of the motor and is eventually removed by the switching mechanism once the motor reaches an optimum speed.
  • Use on 1/12 to 1/3 HP HVAC High Efficiency Compressor or Refrigeration Unit (HHS 410 and 810)
  • Use on 1/2 to 10 HP Single Phase HVAC Compressor or Refrigeration Unit (HHS 5 and 6)
  • Use on 1 to 4 HP HVAC Compressor or Refrigeration Unit (HHS 7 and 8)
  • Easy 5-wire (HSS 410 and 810) or 2-wire (HHS 5, 6, 7 and 8) installations
  • Ideal for HVAC high efficiency compressor or refrigeration unit
  • Ideal for single phase HVAC compressor or refrigeration unit
  • Ideal for HVAC compressor or refrigeration unit
  • Meets a broad range of applications

HHS Parts

FiltersFilters

HHS Applications

Highlights Section

  • HVAC/R