Surface Mount High Current Jumpers

Surface mount high current jumper chips open, close, and protect circuits on printed circuit boards. The specialized metal foil current sense resistors perform similarly to resettable fuses, measuring and responding to increases and decreases of current flow. You often find them in computers and networking equipment. The jumper chips made by Littelfuse have high voltage ratings and maximum current ratings ranging from 8 A to 40 A.
- Resistance ratings from 0.2 mΩ ±1 % to 1 mΩ ±1 %
- Epoxy substrate
- UL-94 flammability ratings of V-0 or V-1
- Lead-free, halogen-free, and RoHS compliant
- Subminiature packages (max. 1.6x3.2 mm) with low profiles (max. 0.4 mm)
Surface Mount High Current Jumpers Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Size Inch | Size mm | Resistance Value Max (mΩ) | Imax (A) |
---|
Part Number | Actions | Size Inch | Size mm | Resistance Value Max (mΩ) | Imax (A) | |
---|---|---|---|---|---|---|
Surface Mount High Current Jumpers Applications
- Managing power
- Measuring impedance in electrical systems with low equivalent series inductance (ESL)