Inductors

- Inductance ratings from 0.24 µH at 1 MHz ±20 % to 4.7 µH at 1 MHz ±20 %
- Typical dc saturation current ratings while operating at 40 ℃ from 1.8 A to 5.8 A
- Typical resistance ratings from 17 mΩ to 230 mΩ
- Operate at temperatures from –40 ℃ to +125 ℃
- Thicknesses of 800 µm or 1 mm
- Certified lead-free, halogen-free, and RoHS compliant
- International standard packages
- Magnetically shielded
- Low voltage and current losses
- Compatible with lead-free reflow soldering processes
Inductors Parts
Filters
Part Number | Actions | Inductance @ 1MHz (uH) | DC Resistance (mΩ) Typ | Rated DC Current (A) ∆T=40°C Max | Size Code (mm/in) | Thickness (Max) mm | Rated DC Current (A) ∆L/L=30% Typ | Rated DC Current (A) ∆L/L=30% Max | Rated DC Current (A) ∆T=40°C Typ | Type | DC Resistance (Max Ω) |
---|
Part Number | Actions | Inductance @ 1MHz (uH) | DC Resistance (mΩ) Typ | Rated DC Current (A) ∆T=40°C Max | Size Code (mm/in) | Thickness (Max) mm | Rated DC Current (A) ∆L/L=30% Typ | Rated DC Current (A) ∆L/L=30% Max | Rated DC Current (A) ∆T=40°C Typ | Type | DC Resistance (Max Ω) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.00 ± 20% | 115 | 1.7 | 1608/0603 | 0.8 | 2.2 | 2 | 2 | Film | 135 | |||
0.47 ± 20% | 37 | 2.9 | 1608/0603 | 0.8 | 3.4 | 3.1 | 3.2 | Film | 45 | |||
0.47 ± 20% | 30 | 3.8 | 2012/0805 | 0.8 | 5 | 4.7 | 4 | Film | 35 | |||
1.00 ± 20% | 60 | 2.7 | 2012/0805 | 0.8 | 3.4 | 3.1 | 3 | Film | 65 | |||
0.47 ± 20% | 30 | 3.8 | 2012/0805 | 0.8 | 4.2 | 4 | 4 | Film | 35 | |||
0.47 ± 20% | 25 | 4.3 | 2012/0805 | 1 | 5.4 | 4.9 | 4.5 | Film | 28 | |||
1.00 ± 20% | 50 | 2.7 | 2012/0805 | 1 | 3.5 | 3.2 | 3 | Film | 60 | |||
1.00 ± 20% | 45 | 3.2 | 2016/0806 | 0.8 | 3.9 | 3.6 | 3.5 | Film | 50 | |||
0.47 ± 20% | 21 | 4 | 2016/0806 | 0.8 | 5 | 4.7 | 4.1 | Film | 25 | |||
1.00 ± 20% | 50 | 2.6 | 2016/0806 | 0.8 | 3.3 | 2.9 | 3 | Film | 65 | |||
1.50 ± 20% | 90 | 1.9 | 2016/0806 | 0.8 | 2.9 | 2.3 | 2.1 | Film | 120 | |||
2.20 ± 20% | 130 | 1.5 | 2016/0806 | 0.8 | 2 | 1.6 | 1.9 | Film | 150 |
Inductors Applications
- Dongles
- Flat screen TVs
- Game consoles
- Mobile phones and wearable devices
- Printers
- Tablets
- VR and AR headsets
Inductors Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.

Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.
Inductors Featured Products
Inductors Information Center
The Littelfuse power inductor is designed to “smooth out” the undesirable power ripple at the output of a dc–dc converter and power management IC. Littelfuse offers an ideal solution for eliminating the ripple in applications such as mobile phones, tablets, IoT modules, portable and wearable technologies, game consoles, point-of-sale terminals, video recorders, dongles, set top boxes, laptops, SSD, home automation, and automotive infotainment.
The Littelfuse power inductors are available up to 7.6 A typical rated dc current and offer inductance range from 0.24 µH to 2.20 µH for high switching frequency over 1 Mhz which is ideal for small size applications, which mostly employ dc–dc converters for switching in these frequencies.