The HHS Series Hard Start Kits are used to improve the starting torque of single-phase electric motors. The kit consists of a start capacitor and a switching mechanism. The start capacitor increases the current through the start winding of the motor and is eventually removed by the switching mechanism once the motor reaches an optimum speed.
Use on 1/12 to 1/3 HP HVAC High Efficiency Compressor or Refrigeration Unit (HHS 410 and 810)
Use on 1/2 to 10 HP Single Phase HVAC Compressor or Refrigeration Unit (HHS 5 and 6)
Use on 1 to 4 HP HVAC Compressor or Refrigeration Unit (HHS 7 and 8)
Easy 5-wire (HSS 410 and 810) or 2-wire (HHS 5, 6, 7 and 8) installations
Ideal for HVAC high efficiency compressor or refrigeration unit
Ideal for single phase HVAC compressor or refrigeration unit