

ITV is a three-terminal surface mountable li-ion battery protector designed to guard against the damage caused by both overcurrent and overcharging. A fuse element is embedded to cut off the circuit when overcurrent issue happens. A heater is also directly embedded under the fuse element, it will generate heat to blow the fuse once overvoltage detected by IC or FET.
- Protection for both overcurrent and overvoltage
- Low internal resistance
- UL and TUV certification
- Surface mount footprint
- RoHS compliant and Halogen free
ITV9550 60A Parts
Filters
Showing 1 to 6 of 6 Total Results
Part Number | Actions | Size Code (mm/in) | Irated (A) | Cells in Series | VOP(V) | Ibreak (A) | Vmax(Vdc) | Resistance of Fuse Element | Rheater(Ω) | Agency Approvals |
---|
Part Number | Actions | Size Code (mm/in) | Irated (A) | Cells in Series | VOP(V) | Ibreak (A) | Vmax(Vdc) | Resistance of Fuse Element | Rheater(Ω) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|
9550(3820) | 60 | 3 | 9.6 ~ 13.5 | 160 | 80 | ≤2.0 | 1.83 ~ 3.70 | cURus / TUV | |||
9550(3820) | 60 | 4 | 13.0 ~ 18.4 | 160 | 80 | ≤2.0 | 3.4 ~ 6.7 | cURus / TUV | |||
9550(3820) | 60 | 5 | 16.7 ~ 23.5 | 160 | 80 | ≤2.0 | 5.6 ~ 11.1 | cURus / TUV | |||
9550(3820) | 60 | 6~7 | 22.3 ~ 31.5 | 160 | 80 | ≤2.0 | 10.0 ~ 19.9 | cURus / TUV | |||
9550(3820) | 60 | 9~10 | 33.0 ~ 46.9 | 160 | 80 | ≤2.0 | 22.0 ~ 43.5 | cURus / TUV | |||
9550(3820) | 60 | 12~14 | 43.7 ~ 62.0 | 160 | 80 | ≤2.0 | 38.5 ~ 77.0 | cURus / TUV |
ITV9550 60A Applications
- Used as a protector in Li-ion battery pack
- Vacuum cleaner
- Power tools
- E-scooter
- E-bike
- UPS